Select a different country or region to see content for your location.
United States
19:46:59 GMT+0000 (Coordinated Universal Time)


6202-C-2Z>V
Deep groove ball bearing
Deep groove ball bearing 62..-C-2Z, single row, Generation C, shields, steel sheet metal cage
Preferred product


Main Dimensions & Performance Data
d | 15 mm | Bore diameter |
D | 35 mm | Outside diameter |
B | 11 mm | Width |
Cr | 8.900 N | Basic dynamic load rating, radial |
C0r | 3.750 N | Basic static load rating, radial |
Cur | 260 N | Fatigue load limit, radial |
nG | 28.000 1/min | Limiting speed |
nϑr | 21.900 1/min | Reference speed |
≈m | 0,044 kg | Weight |
Mounting dimensions
da min | 19,2 mm | Minimum diameter shaft shoulder |
Da max | 30,8 mm | Maximum diameter of housing shoulder |
ra max | 0,6 mm | Maximum fillet radius |
Dimensions
rmin | 0,6 mm | Minimum chamfer dimension |
D1 | 29 mm | Shoulder diameter outer ring |
D2 | 30,92 mm | Caliber diameter outer ring |
d1 | 21,06 mm | Shoulder diameter inner ring |
d2 | 20,08 mm | Caliber diameter inner ring |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Calculation factors
f0 | 13 | Calculation factor |
Operating conditions for bearing 6202-C-2Z
In work for 6202-C-2Z
CO₂e caused by friction during operation
Comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Load
*MandatoryMotion Influences
*Mandatory Preset calculation parameters
Arcanol MULTI2
Greasenormal cleanliness
Contamination70°C
Operating Temperature20°C
Ambient Temperature Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
-
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.


All
English

2017-05-13 | Technische Produktinformation | TPI 165 | Englisch
Deep Groove Ball Bearings Generation C

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-01-13 | Broschüre | | Englisch
FAG Generation C Deep Groove Ball Bearings

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch